MCLA and WCLA Automotive-Grade RF Chip Inductors
1:07
Eaton MCLA and WCLA automotive grade chip inductors are designed for applications such as ADAS, infotainment, wireless communications, and other high frequency automotive circuits. The MCLA series multilayer chip inductors and WCLA series wirewound chip inductors are offered in industry standard footprints from 0402 to 1210 with inductance values from 1.0nH to 680µH, providing designers flexibility to address a wide range of space and performance requirements. The inductors combine high Q, a high current rating, and low DCR, making them ideal in filters and RF matching circuits. They are also magnetically shielded to prevent interference with sensitive circuitry in close proximity. MCLA and WCLA inductors are manufactured using higher grade materials suitable for high reliability applications. They’re AEC-Q200 grade 3 qualified, and are rated for use at temperatures up to 125°C.
Eaton MCLA and WCLA automotive grade chip inductors are designed for applications such as ADAS, infotainment, wireless communications, and other high frequency automotive circuits. The MCLA series multilayer chip inductors and WCLA series wirewound chip inductors are offered in industry standard footprints from 0402 to 1210 with inductance values from 1.0nH to 680µH, providing designers flexibility to address a wide range of space and performance requirements. The inductors combine high Q, a high current rating, and low DCR, making them ideal in filters and RF matching circuits. They are also magnetically shielded to prevent interference with sensitive circuitry in close proximity. MCLA and WCLA inductors are manufactured using higher grade materials suitable for high reliability applications. They’re AEC-Q200 grade 3 qualified, and are rated for use at temperatures up to 125°C.
Electronic components Similar Videos
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.