Eaton's Bussmann series CC06FA Fuse for automotive BMS applications
1:09
Eaton’s Bussmann® series CC06FA series fast-acting SMD fuses are capable of withstanding operating temperatures ranging from -55 degrees C to +125 degrees C with a high breaking capacity up to 63 VDC. The CC06FA fuses are lightweight components available in the 0603 size (1.6mm x 0.8 mm). The compact design provides space savings and makes them suitable for space-constrained applications such as BMS. These chip fuses are AEC-Q200 qualified. This is a RoHS compliant, halogen free, lead free fuse series.
Eaton’s Bussmann® series CC06FA series fast-acting SMD fuses are capable of withstanding operating temperatures ranging from -55 degrees C to +125 degrees C with a high breaking capacity up to 63 VDC. The CC06FA fuses are lightweight components available in the 0603 size (1.6mm x 0.8 mm). The compact design provides space savings and makes them suitable for space-constrained applications such as BMS. These chip fuses are AEC-Q200 qualified. This is a RoHS compliant, halogen free, lead free fuse series.
Electronic components Similar Videos
-
POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Coin cell supercapacitors for real-time clock (RTC) backup
1:06
Eaton coin cell supercapacitors are ideal for providing backup power for real-time clocks, volatile memory, and other applications.