Eaton's Bussmann series CC06FA Fuse for automotive BMS applications
1:09
Eaton’s Bussmann® series CC06FA series fast-acting SMD fuses are capable of withstanding operating temperatures ranging from -55 degrees C to +125 degrees C with a high breaking capacity up to 63 VDC. The CC06FA fuses are lightweight components available in the 0603 size (1.6mm x 0.8 mm). The compact design provides space savings and makes them suitable for space-constrained applications such as BMS. These chip fuses are AEC-Q200 qualified. This is a RoHS compliant, halogen free, lead free fuse series.
Eaton’s Bussmann® series CC06FA series fast-acting SMD fuses are capable of withstanding operating temperatures ranging from -55 degrees C to +125 degrees C with a high breaking capacity up to 63 VDC. The CC06FA fuses are lightweight components available in the 0603 size (1.6mm x 0.8 mm). The compact design provides space savings and makes them suitable for space-constrained applications such as BMS. These chip fuses are AEC-Q200 qualified. This is a RoHS compliant, halogen free, lead free fuse series.
Electronic components Similar Videos
-
POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces