Bussmann series C308F network barrier fuse for hazardous environments
0:59
Fast-acting ceramic tube 3 x 8.4 mm fuses help meet IEC/EN 60079-11 for intrinsically safe applications.
Fast-acting ceramic tube 3 x 8.4 mm fuses help meet IEC/EN 60079-11 for intrinsically safe applications.
Electronic components Similar Videos
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.