High voltage fuse holders from Eaton
1:02
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications. Our series 1A PCB fuse-clips can accommodate a wide range of blade and cartridge fuses, with optional end stops and various lead configurations. The HVI ¼” x 1-1/4” in-line fuse holders have an IP54 rating for use in exposed locations and are offered with either crimp or ¼” quick connect terminals. HVP ¼” x 1-1/4” panel mount fuse holders have vibration resistant design with a bayonet-type knob as the fuse carrier for fast fuse installation. We also offer the S-8000 ¼” x 1-1/4” fuse blocks with up to 12 poles per block, with quick connect or screw terminals and snap-in or DIN-rail mounting options.
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications. Our series 1A PCB fuse-clips can accommodate a wide range of blade and cartridge fuses, with optional end stops and various lead configurations. The HVI ¼” x 1-1/4” in-line fuse holders have an IP54 rating for use in exposed locations and are offered with either crimp or ¼” quick connect terminals. HVP ¼” x 1-1/4” panel mount fuse holders have vibration resistant design with a bayonet-type knob as the fuse carrier for fast fuse installation. We also offer the S-8000 ¼” x 1-1/4” fuse blocks with up to 12 poles per block, with quick connect or screw terminals and snap-in or DIN-rail mounting options.
Electronic components Similar Videos
-
Coin cell supercapacitors for real-time clock (RTC) backup
1:06
Eaton coin cell supercapacitors are ideal for providing backup power for real-time clocks, volatile memory, and other applications.
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.