High voltage surface mount fuses from Eaton - 1145HV & 1350HV families
1:00
Eaton’s Bussmann series High Voltage SMD Fuses provide highly reliable overcurrent protection with high interrupt ratings in a compact footprint for applications such as server and telecom systems, single phase and 3-phase UPS, energy storage systems, and 380V DC-DC converters. Eaton Bussmann series 1145HV has an 11 mm x 4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13 mm x 5mm footprint, with the longer body enabling a 600V rating. The 1145HV and 1350HV include options with current ratings up to 5A and with interrupting ratings as high as 500A. The fast-acting fuses provide designers a smaller option to shrink the device’s footprint while providing power dense overcurrent protection in high voltage applications with high available fault currents. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hv-1350hv-fuse.html
Eaton’s Bussmann series High Voltage SMD Fuses provide highly reliable overcurrent protection with high interrupt ratings in a compact footprint for applications such as server and telecom systems, single phase and 3-phase UPS, energy storage systems, and 380V DC-DC converters. Eaton Bussmann series 1145HV has an 11 mm x 4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13 mm x 5mm footprint, with the longer body enabling a 600V rating. The 1145HV and 1350HV include options with current ratings up to 5A and with interrupting ratings as high as 500A. The fast-acting fuses provide designers a smaller option to shrink the device’s footprint while providing power dense overcurrent protection in high voltage applications with high available fault currents. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hv-1350hv-fuse.html
Electronic components Similar Videos
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.