What are semi-shielded inductors?
1:59
Eaton’s SDCL and SDCH semi-shielded inductors are wire wound with precision on a high efficiency ferrite drum core. SDCL and SDCH are manufactured with surface mount terminals (SMT) terminals and magnetically shielded with a high precision process using magnetic resin over winding section. This results in a lower cost solution that provides high power density, high saturation and RMS current ratings, and low DCR while also improving EMI immunity and reducing interference with nearby circuits. Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs. The two series are offered in 7 footprints from 2 to 8 millimeters and with heights from 1 to 4 millimeters. Inductance values range from 0.33 microhenries to 1 millihenry and saturation current ratings are available up to 13 amps. The high efficiency core and low DCR ensure efficient operation and enable designs with higher power density. The SDCL and SDCH inductors are rated for operation from -40°C to +125°C and are ideal for a wide range of applications in computing, consumer, industrial, energy, and medical designs. https://www.eaton.com/us/en-us/catalog/electronic-components/semi-shielded-inductors.html
Eaton’s SDCL and SDCH semi-shielded inductors are wire wound with precision on a high efficiency ferrite drum core. SDCL and SDCH are manufactured with surface mount terminals (SMT) terminals and magnetically shielded with a high precision process using magnetic resin over winding section. This results in a lower cost solution that provides high power density, high saturation and RMS current ratings, and low DCR while also improving EMI immunity and reducing interference with nearby circuits. Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs. The two series are offered in 7 footprints from 2 to 8 millimeters and with heights from 1 to 4 millimeters. Inductance values range from 0.33 microhenries to 1 millihenry and saturation current ratings are available up to 13 amps. The high efficiency core and low DCR ensure efficient operation and enable designs with higher power density. The SDCL and SDCH inductors are rated for operation from -40°C to +125°C and are ideal for a wide range of applications in computing, consumer, industrial, energy, and medical designs. https://www.eaton.com/us/en-us/catalog/electronic-components/semi-shielded-inductors.html
Electronic components Similar Videos
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.