Automotive TVA supercapacitors from Eaton
1:16
Eaton's TV family of supercapacitors operate at higher voltage to reduce the number of cells and size needed in high voltage designs or keep the same number of cells to do more with higher energy storage. They provide energy storage for high power charge/discharge cycling, peak power shaving and backup power applications. They also provide power to safely shutdown systems and avoid data loss when main power is disconnected. TV cells are RoHS compliant, UL recognized, and contain no heavy metals. They can operate temperatures from -40 °C to +85 °C.
Eaton's TV family of supercapacitors operate at higher voltage to reduce the number of cells and size needed in high voltage designs or keep the same number of cells to do more with higher energy storage. They provide energy storage for high power charge/discharge cycling, peak power shaving and backup power applications. They also provide power to safely shutdown systems and avoid data loss when main power is disconnected. TV cells are RoHS compliant, UL recognized, and contain no heavy metals. They can operate temperatures from -40 °C to +85 °C.
Electronic components Similar Videos
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.