Eaton EC116 & EC216 Pressure Washer Hose

1:32

Eaton's new EC116 and EC216 pressure washer hose meets and exceeds the new 4K and 6K PSI market standard. This lightweight and very flexible hose comes with a smooth, non-marking blue cover. This hose is available in sizes -04, -06 and -08 and offered in 50 and 100ft continuous lengths and meets safety requirements of EN1829-2 for high pressure water jet equipment. Designed for commerical and residential usage in markets such as food processing, car wash, heavy duty construction, home labor, dock services and more. Eaton is putting the power into power washing!

Hydraulics
Eaton EC116 & EC216 Pressure Washer Hose

Eaton's new EC116 and EC216 pressure washer hose meets and exceeds the new 4K and 6K PSI market standard. This lightweight and very flexible hose comes with a smooth, non-marking blue cover. This hose is available in sizes -04, -06 and -08 and offered in 50 and 100ft continuous lengths and meets safety requirements of EN1829-2 for high pressure water jet equipment. Designed for commerical and residential usage in markets such as food processing, car wash, heavy duty construction, home labor, dock services and more. Eaton is putting the power into power washing!

Hydraulics Similar Videos

Similar Videos