SC9000 EP arc-resistant VFD: certified to enhance safety
2:29
Certified to CSA C22.2 No. 22-11 and witness-tested to IEEE standard C37.20.7-2007, the SC9000 EP arc-resistant sets the standard for safety in medium voltage drives. The SC9000 EP arc-resistant has Type 2B construction and is fully compatible with Eaton's arc-resistant Ampgard medium-voltage control solutions and arc-resistant medium-voltage switchgear. Learn more at Eaton.com/sc9000
Certified to CSA C22.2 No. 22-11 and witness-tested to IEEE standard C37.20.7-2007, the SC9000 EP arc-resistant sets the standard for safety in medium voltage drives. The SC9000 EP arc-resistant has Type 2B construction and is fully compatible with Eaton's arc-resistant Ampgard medium-voltage control solutions and arc-resistant medium-voltage switchgear. Learn more at Eaton.com/sc9000
Mining Similar Videos
-
Robinson Mine Case Study: Solutions for the mining industry
1:32
Whether above ground or below ground, Eaton brings innovation to fuel continuous improvement, increase predictability in high-risk operations, and ensure mining workers go home safely.
-
Increase uptime for critical mine operations
2:17
Codelco installs Eaton E-Houses to reduce lead times and achieve significant cost savings
-
Safety moment rotating equipment
0:36
Eliminate rotating equipment incidents