Eaton 5PX G2: a secure, connected power protection with extended runtime UPS
1:37
Introducing the latest addition to Eaton's 5 series UPS line, the Eaton 5PX G2 rackmount and tower UPS provides the maximum power possible at each power rating. The 5PX G2 UPS has power ratings ranging from 1 to 3 kVA, with low and high voltage options and offers up to four optional external battery modules for extra runtime. The 5PX G2 UPS has reduced depth to conserve space allowing for high density wallmount rack options, with the 2 to 3 kVA models. Learn more: https://www.eaton.com/us/en-us/catalog/backup-power-ups-surge-it-power-distribution/eaton-5px-g2.html
Introducing the latest addition to Eaton's 5 series UPS line, the Eaton 5PX G2 rackmount and tower UPS provides the maximum power possible at each power rating. The 5PX G2 UPS has power ratings ranging from 1 to 3 kVA, with low and high voltage options and offers up to four optional external battery modules for extra runtime. The 5PX G2 UPS has reduced depth to conserve space allowing for high density wallmount rack options, with the 2 to 3 kVA models. Learn more: https://www.eaton.com/us/en-us/catalog/backup-power-ups-surge-it-power-distribution/eaton-5px-g2.html
UPS backup power and monitoring Similar Videos
-
Eaton's EnergyAware UPS
8:58
Eaton’s EnergyAware UPS solution enables data centers to contribute to renewable energy and earn from investments.
-
Eaton 9PX 6kVA Lithium-ion UPS
1:04
Discover the new 9PX 6kVA Lithium-ion UPS. Perfect for enterprise IT, edge deployment and industrial applications, featuring lithium-ion batteries, remote firmware upgrades and seamless integration with leading HCI and virtualization platforms.
-
Eaton Rack PDU G4
1:28
Eaton's Rack PDU G4. This video presents the innovative features and cutting-edge technology of the Rack PDU G4, designed to revolutionize power distribution in data centers and IT environments.