Eaton differentials product showcase featuring InfiniTrac
1:12
InfiniTrac is an electronically controlled, hydraulically-actuated limited-slip differential that provides variable torque up to full axle lock. Integrated with vehicle sensors, it automatically identifies the optimal traction solution at any speed. The InfiniTrac is a proven technology that is scalable across numerous platforms. It can be calibrated to deliver the traction specified by the vehicle or selected by the driver. Ranging from rugged off-road terrain or high-performance cruising, InfiniTrac enables the traction control required by the vehicle as well as the driver confidence customers demand. InfiniTrac, which can be used in front and rear axles, allows for packaging in both beam and independent rear suspension axles without a special carrier, reducing cost and complexity.
InfiniTrac is an electronically controlled, hydraulically-actuated limited-slip differential that provides variable torque up to full axle lock. Integrated with vehicle sensors, it automatically identifies the optimal traction solution at any speed. The InfiniTrac is a proven technology that is scalable across numerous platforms. It can be calibrated to deliver the traction specified by the vehicle or selected by the driver. Ranging from rugged off-road terrain or high-performance cruising, InfiniTrac enables the traction control required by the vehicle as well as the driver confidence customers demand. InfiniTrac, which can be used in front and rear axles, allows for packaging in both beam and independent rear suspension axles without a special carrier, reducing cost and complexity.
Vehicle Similar Videos
-
iQ-Cruise is the first AI-powered, intelligent cruise control that provides significant fuel savings.
1:01
Unlike existing standalone adaptive or predictive cruise control systems, iQ-Cruise seamlessly integrates both functions into a unified system. Thi
-
Eaton Differential Install Kits
0:15
Differential Install Kits FB-Digital-Throttle-Video-Aug-2022
-
Efficient, safe and flexible EV solutions
1:00
Learn how we are powering the electric revolution with our efficient, safe and flexible EV solutions for the distribution and conversion of power in electric vehicles.