Eaton’s Advantage Series Clutches: The Best Choice for Your Vehicle
0:23
Are you looking for a heavy-duty clutch that can handle the toughest jobs? Look no further than Eaton’s upgraded Advantage Series clutches! With torque ratings of up to 2250 lbs-ft, these clutches are available in both self-adjust and manual adjust models. The new strap drive system improves life and reduces noise, making it the perfect choice for your heavy-duty vehicle. Whether you’re hauling cargo or driving off-road, Eaton’s Advantage Series clutches are the smoothest and most durable clutches on the market. Watch this video to learn more about how Eaton’s Advantage Series clutches can help you rev up your ride.
Are you looking for a heavy-duty clutch that can handle the toughest jobs? Look no further than Eaton’s upgraded Advantage Series clutches! With torque ratings of up to 2250 lbs-ft, these clutches are available in both self-adjust and manual adjust models. The new strap drive system improves life and reduces noise, making it the perfect choice for your heavy-duty vehicle. Whether you’re hauling cargo or driving off-road, Eaton’s Advantage Series clutches are the smoothest and most durable clutches on the market. Watch this video to learn more about how Eaton’s Advantage Series clutches can help you rev up your ride.
Related videos for "vibration"
-
Champ® Pro PFM25L Series LED Floodlight High Vibration Test
0:38
This video demonstrates our PFM25L LED Floodlight standing up to a vibration test at 2 and 5 G-Forces.
-
Crouse-Hinds series CEAG PXLED Explosion-protected LED Floodlights overview
2:01
The CEAG PXLED is a modular floodlight that provides a solution for applications in Zones 1, 21, 2 and 22 hazardous areas. Six models are available, ranging from 5,000 to 32,000 lumens, providing a replacement for traditional 70W-600W light sources.
-
Why vibration isolation is important?
3:01
Why vibration isolation is important?