High-voltage 1145HVA automotive fuses from Eaton
1:00
Eaton’s Bussmann series 1145HVA High Voltage Surface Mount Fuses are AEC-Q200 qualified fuses that provide highly reliable overcurrent protection in stationary and on-board chargers, EV power distribution units, DC to DC converters, and other high voltage applications. The fast-acting fuses use a ceramic-based design that is cost-effective and has been proven to provide robust performance in the most demanding environments, including in automotive applications. Eaton Bussmann series 1145HVA fuses are available with voltage ratings up to 500V, current ratings up to 5A, and interrupting ratings up to 500A to provide protection against the high available fault currents in EV applications. The fuses are housed in an 11 mm x 4.5 mm SMD package, delivering excellent protection in a compact footprint to help reduce the total design area. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hva-fuse.html
Eaton’s Bussmann series 1145HVA High Voltage Surface Mount Fuses are AEC-Q200 qualified fuses that provide highly reliable overcurrent protection in stationary and on-board chargers, EV power distribution units, DC to DC converters, and other high voltage applications. The fast-acting fuses use a ceramic-based design that is cost-effective and has been proven to provide robust performance in the most demanding environments, including in automotive applications. Eaton Bussmann series 1145HVA fuses are available with voltage ratings up to 500V, current ratings up to 5A, and interrupting ratings up to 500A to provide protection against the high available fault currents in EV applications. The fuses are housed in an 11 mm x 4.5 mm SMD package, delivering excellent protection in a compact footprint to help reduce the total design area. https://www.eaton.com/us/en-us/catalog/electronic-components/1145hva-fuse.html
Related videos for "protection for evs"
-
Eaton eMobility's EV Technology Solutions: Empowering the Future
0:30
Eaton is helping to drive adoption and evolve EV technology with our innovative power electronics, ePowertrain and power distribution and protection solutions for the EV ecosystem.
-
Eaton Duo EV charger
1:12
Introducing the Eaton Duo EV charger, the ultimate dual output AC EV charger for building owners, fleet managers, public charge point operators, and EV drivers. It delivers up to 22 kW per charging point, powering two vehicles simultaneously.
-
Eaton eMobility: Power Distribution and Protection
0:30
Eaton's electric vehicle power distribution and protection portfolio combines automotive and commercial vehicle expertise with electrical insights to offer proven technologies that reliably protect both people and EV systems.