ARCON 3G - third generation of Eaton's proven arc-fault protection system
2:15
ARCON 3G - the third generation of Eaton's proven arc-fault protection system ARCON - convinces with new features, improved user friendliness as well as a modular approach which enables tailor-made solutions for every customer. With a total arc mitigation time of less than 2 milliseconds the ARCON 3G guarantees the highest degree of personnel and assembly protection. For more detailed information, please visit us on www.eaton.com/arcon.
ARCON 3G - the third generation of Eaton's proven arc-fault protection system ARCON - convinces with new features, improved user friendliness as well as a modular approach which enables tailor-made solutions for every customer. With a total arc mitigation time of less than 2 milliseconds the ARCON 3G guarantees the highest degree of personnel and assembly protection. For more detailed information, please visit us on www.eaton.com/arcon.
Related videos for "3g"
-
ARCON 3G - die dritte Generation von Eatons bewährtem Störlichtbogenschutzsystem
2:15
Erfahren Sie, wie Eatons ARCON 3G - die dritte Generation des bewährten Störlichtbogenschutzsystems ARCON - Ihnen helfen wird, Ihre Schaltanlagen zu verbessern.
-
When it comes to Electrical safety, every millisecond counts
1:00:40
Arc Flash is one of the most dangerous incidents that could happen in an Electrical system; with Eaton's "ARCON® 3G", the fastest internal active arc-flash protection system, every millisecond counts.
-
ARCON 3G - Eaton's 3rd generation of arc fault protection systems
2:22
Eaton's leading arc fault protection system convinces with a total mitigation time of less than 2 ms. Find out how ARCON 3G can protect your personnel and property!