Magnum circuit breakers with Power Xpert Release (PXR) | Eaton PSEC
9:37
Delve into the details, benefits, and operation of a low-voltage breaker embedded with a remote racking device. Eaton’s Magnum circuit breaker with Power Xpert Release (PXR) trip unit offer greater insights into system health, accurate testing, and enhanced communication. With the addition of Eaton's Integral motorized remote racking (MR2), operators can now rack breakers in and out of cells while outside the arc boundary. In doing so, the MR2 increases operator safety by mitigating arc flash exposure. Follow along as Mitch McClain, Product Manager for Low-Voltage Air Circuit Breakers, explains that the PXR trip unit is the same trip unit found in the Eaton’s Power Defense and NXT breakers, creating a standard trip unit platform. Edgar Medina, Power System Experience Center Manager, gets Mitch to explain details such as: • The Magnum PXR with MR2 design • How tertiary connections allow for control • Breaker racking options • Benefits of racking breakers with MR2 • Remotely racking a breaker with MR2 • Safety interlocks • And how the MR2 motor is protected Learn more about Eaton’s Magnum PXR circuit breakers here: https://eaton.com/magnumpxr Thank you for watching one of our many educational videos on the topic of power systems. Schedule a visit to one of Eaton's Power Systems Experience Centers in either Pittsburgh or Houston to learn more! To learn more about Eaton products and our Power Systems Experience Centers: http://eaton.com/experience To view more educational videos from Eaton's Power Systems Experience Centers: http://videos.eaton.com/experience Chapters 00:00 00:13 Intro 01:39 Magnum PXR with MR2 03:03 Tertiary connections explained 03:35 Breaker racking options 04:49 Benefits of MR2 05:15 Operating Magnum PXR with MR2 06:50 Breaker safety interlocks 07:29 MR2 details #electricalengineering #electricity #powersystem #engineering #eatonexperience #experiencecenter
Delve into the details, benefits, and operation of a low-voltage breaker embedded with a remote racking device. Eaton’s Magnum circuit breaker with Power Xpert Release (PXR) trip unit offer greater insights into system health, accurate testing, and enhanced communication. With the addition of Eaton's Integral motorized remote racking (MR2), operators can now rack breakers in and out of cells while outside the arc boundary. In doing so, the MR2 increases operator safety by mitigating arc flash exposure. Follow along as Mitch McClain, Product Manager for Low-Voltage Air Circuit Breakers, explains that the PXR trip unit is the same trip unit found in the Eaton’s Power Defense and NXT breakers, creating a standard trip unit platform. Edgar Medina, Power System Experience Center Manager, gets Mitch to explain details such as: • The Magnum PXR with MR2 design • How tertiary connections allow for control • Breaker racking options • Benefits of racking breakers with MR2 • Remotely racking a breaker with MR2 • Safety interlocks • And how the MR2 motor is protected Learn more about Eaton’s Magnum PXR circuit breakers here: https://eaton.com/magnumpxr Thank you for watching one of our many educational videos on the topic of power systems. Schedule a visit to one of Eaton's Power Systems Experience Centers in either Pittsburgh or Houston to learn more! To learn more about Eaton products and our Power Systems Experience Centers: http://eaton.com/experience To view more educational videos from Eaton's Power Systems Experience Centers: http://videos.eaton.com/experience Chapters 00:00 00:13 Intro 01:39 Magnum PXR with MR2 03:03 Tertiary connections explained 03:35 Breaker racking options 04:49 Benefits of MR2 05:15 Operating Magnum PXR with MR2 06:50 Breaker safety interlocks 07:29 MR2 details #electricalengineering #electricity #powersystem #engineering #eatonexperience #experiencecenter
Related videos for "circuit protection eaton"
-
Direct current (DC) circuit protection | Eaton PSEC
9:59
Learn about direct current (DC) circuit protection and its critical role within energy transition applications, which inherently produce DC energy. Also, explore the differences in how they are applied within solar applications.
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - short version
3:38
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Vacuum interrupter technology
8:21
Vacuum interrupters are switching devices that use separable contacts in an enclosed vacuum-tight chamber. The operation of the contacts initiates the ionization process; however, the sealed vacuum chamber safely quenches the arc.