Eaton's B-Line series J-hook Color ID clip
0:39
Eaton's color-coded clips allow for content designation without inventorying various colored hardware and they clearly designate pathways to prevent crossover. Hooks are ordered separately and can be field installed.
Eaton's color-coded clips allow for content designation without inventorying various colored hardware and they clearly designate pathways to prevent crossover. Hooks are ordered separately and can be field installed.
B-Line series Similar Videos
-
KwikRail cable tray features
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
KwikRail cable tray straight sections
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.