ExLin LED Linear for Zones 1 and 21 Hazardous Areas product overview
2:18
Approved for use in Zone 1 and Zone 21 hazardous areas, the Crouse-Hinds series ExLin provides longer life, improved efficiency and superior performance with a competitive payback versus fluorescent fixtures. ExLin LED fixtures combine state-of-the-art LED technology with optimised thermal management, time-tested drivers, and field-proven GRP enclosures to ensure long service life in extreme environments. Five lumen output ranges from 2,910 to 11,230 replace 2x18W, 2x36W and 2x58W fluorescent fixtures. Custom standard, wide and narrow optics optimize light distribution for your specific application.
Approved for use in Zone 1 and Zone 21 hazardous areas, the Crouse-Hinds series ExLin provides longer life, improved efficiency and superior performance with a competitive payback versus fluorescent fixtures. ExLin LED fixtures combine state-of-the-art LED technology with optimised thermal management, time-tested drivers, and field-proven GRP enclosures to ensure long service life in extreme environments. Five lumen output ranges from 2,910 to 11,230 replace 2x18W, 2x36W and 2x58W fluorescent fixtures. Custom standard, wide and narrow optics optimize light distribution for your specific application.
Crouse-Hinds series Similar Videos
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Medium voltage drives and synchronous transfer control
15:52
In this video we discuss medium voltage drives and illustrate the synchronous transfer system in various applications.