Crouse Hinds IHBE LED 2020-9-29 ready
1:46
Crouse Hinds IHBE LED 2020-9-29 ready
Crouse-Hinds series
Crouse Hinds IHBE LED 2020-9-29 ready
Crouse Hinds IHBE LED 2020-9-29 ready
Crouse-Hinds series Similar Videos
Similar Videos
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.