What is a 3D Direct Contact Loop Thermosiphon?
0:45
Thermosiphons that dissipate heat directly from a heat source in the adjacent volume are considered 3D Direct Contact Loop Thermosiphons. Thermosiphons collect large quantities of heat at the evaporator unit and buoyancy brings heated vapor vertically up to the condenser region. The condenser region can be configured for vertical air flow (like the diagram above) or a horizontal liquid to air heat exchanger unit. Learn More: www.boydcorp.com/thermal/two-phase-cooling/thermosiphons/thermosiphon-heat-transport-assemblies.html
Thermosiphons that dissipate heat directly from a heat source in the adjacent volume are considered 3D Direct Contact Loop Thermosiphons. Thermosiphons collect large quantities of heat at the evaporator unit and buoyancy brings heated vapor vertically up to the condenser region. The condenser region can be configured for vertical air flow (like the diagram above) or a horizontal liquid to air heat exchanger unit. Learn More: www.boydcorp.com/thermal/two-phase-cooling/thermosiphons/thermosiphon-heat-transport-assemblies.html
Eaton boyd thermal Similar Videos
-
Eaton Boyd Thermal ROL2300 - Innovative Liquid-Cooled CDU for High Power AI Workloads
6:21
Discover the power of Eaton Boyd Thermal ROL2300 CDU – high-capacity cooling with fewer units needed. Designed for seamless data center integration, it features compact French doors, hot-swappable N+1 pumps and filters, and easy maintenance.
-
What is a Direct Contact Loop Thermosiphon?
0:41
Remote Cooling Thermosiphon Assemblies transport heat from source to air, where they’re used to transport heat away from thermal loads and into a high-density fin stack to dissipate heat to ambient.
-
How to Cool a Data Center with an In-rack Liquid Cooling System?
1:28
Eaton B offers forward-thinking, scalable Integrated Solutions for every aspect of Hyperscale Infrastructure & 5G -customized or configurable options that take facility-level cooled air & liquid down to board or chip systems through rack-level CDU’s.