B-Line Flextray wire basket tray installation overview
2:02
Eaton’s B-Line series Flextray wire basket tray and splices out performs many other mesh trays, helping ensure the integrity and quality of cable pathways. Flextray wire basket tray and splices were tested in accordance with NEMA 1 using the simple beam configuration – which is one of the worst-case scenarios for tray testing. Our Flextray wire basket system provides consistency with wire diameters and loads. This allows for predictability and reliability of performance, making Flextray ideal for carrying fiber optic, data, control cables and conductors in commercial, institutional and data center applications. View the installation video to learn more. 0:10 Getting ready for installation 0:21 Flextray bend types 0:29 90 degree horizontal flextray bend 0:49 Horizontal tee flextray bend 1:07 Horizontal cross bend 1:31 Vertical flextray bend
Eaton’s B-Line series Flextray wire basket tray and splices out performs many other mesh trays, helping ensure the integrity and quality of cable pathways. Flextray wire basket tray and splices were tested in accordance with NEMA 1 using the simple beam configuration – which is one of the worst-case scenarios for tray testing. Our Flextray wire basket system provides consistency with wire diameters and loads. This allows for predictability and reliability of performance, making Flextray ideal for carrying fiber optic, data, control cables and conductors in commercial, institutional and data center applications. View the installation video to learn more. 0:10 Getting ready for installation 0:21 Flextray bend types 0:29 90 degree horizontal flextray bend 0:49 Horizontal tee flextray bend 1:07 Horizontal cross bend 1:31 Vertical flextray bend
Electrical - 100 latest videos Similar Videos
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.