Short-Circuit WCRs
2:40
The Short-Circuit WCR is the UL 1008 test for a transfer switch’s ability to close into and withstand a fault current. These are the ratings which will actually appear on the UL label of the product.
The Short-Circuit WCR is the UL 1008 test for a transfer switch’s ability to close into and withstand a fault current. These are the ratings which will actually appear on the UL label of the product.
Electrical Similar Videos
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
Unboxing the Eaton 9PX 6 kVA lithium-ion UPS
5:55
Unbox the Eaton 9PX 6 kVA Lithium-ion UPS with us! This video provides a quick overview of its contents, design features and key specifications. Learn how this efficient UPS with a lithium-ion battery can reliably support your power needs.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.