HFA Fuse holder
0:56
In-line water-resistant fuse holder for 1/4" x 1-1/4" ferrule fuses UL Recognized for up to 20 A and 250 V.
In-line water-resistant fuse holder for 1/4" x 1-1/4" ferrule fuses UL Recognized for up to 20 A and 250 V.
Electronic components Similar Videos
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.