Eaton's PTV Supercapacitors provide high-reliability, ultra-high capacitance energy storage
1:01
Eaton PTV series supercapacitors combine two of Eaton’s 3 V TV supercapacitors, delivering high power density and a simpler design for industrial backup power, pulse power in RF radios and automotive applications, and board level brownout protection. The series connected cells reduce component count and include passive cell balancing for a simpler design. The 6.0 V operating voltage provides greater energy storage and peak power, and the supercapacitors have ultra-low ESR for high power density. PTV series capacitors are available up to 5.0 F with peak power ratings up to 160 W, allowing designers to reduce the size and cost of a design without compromising performance. PTV series supercapacitors are also optimized for use in industrial environments, with a design lifetime up to 20 years and an operating temperature range from -40 °C to +85 °C.
Eaton PTV series supercapacitors combine two of Eaton’s 3 V TV supercapacitors, delivering high power density and a simpler design for industrial backup power, pulse power in RF radios and automotive applications, and board level brownout protection. The series connected cells reduce component count and include passive cell balancing for a simpler design. The 6.0 V operating voltage provides greater energy storage and peak power, and the supercapacitors have ultra-low ESR for high power density. PTV series capacitors are available up to 5.0 F with peak power ratings up to 160 W, allowing designers to reduce the size and cost of a design without compromising performance. PTV series supercapacitors are also optimized for use in industrial environments, with a design lifetime up to 20 years and an operating temperature range from -40 °C to +85 °C.
Electronic components Similar Videos
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces