S520 Fast-Acting Ceramic Tube Fuses from Eaton
1:09
Eaton Bussmann® series S520 ceramic tube fast-acting fuses provide reliable overcurrent protection up to 20 A and 420 Vac for high power and higher voltage applications respectively, e.g., data centers, telecom systems, and intelligent commercial buildings. Eaton’s S520 fuses are available in a compact small-footprint 5 x 20 mm cartridge or axial leaded packages, providing excellent board savings. These fuses are capable of withstanding operating temperatures ranging from -55 °C to +125 °C, making them suitable for use in a wide range of environments. All products are lead-free, halogen-free, and RoHS compliant.
Eaton Bussmann® series S520 ceramic tube fast-acting fuses provide reliable overcurrent protection up to 20 A and 420 Vac for high power and higher voltage applications respectively, e.g., data centers, telecom systems, and intelligent commercial buildings. Eaton’s S520 fuses are available in a compact small-footprint 5 x 20 mm cartridge or axial leaded packages, providing excellent board savings. These fuses are capable of withstanding operating temperatures ranging from -55 °C to +125 °C, making them suitable for use in a wide range of environments. All products are lead-free, halogen-free, and RoHS compliant.
Electronic components Similar Videos
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.