HFW High Current Flat Wire Inductors
1:03
Eaton HFW High Current Flat Wire Inductors use high efficiency magnetic materials on preformed flat wire coils that allow for higher power density and lower losses than traditional inductors. Eaton’s HFW family is suitable for high current applications from 5 to 100 amps in less space than traditional round wire alternatives. They’re offered in 22 and 28 millimeter standard SMT footprints with heights ranging from 10 to 18 millimeters, enabling exceptional power density. They’re available from 2 to 33 microhenries with low DCR and low losses at higher frequencies. They feature a robust ferrite core with self-leaded terminations for improved mechanical and thermal performance. They’re also magnetically shielded to reduce the effects of EMI. Eaton HFW High Current Flat Wire Inductors are ideal for new generation, high-efficiency DC-DC converters in computing, medical, industrial, renewable energy, and other applications.
Eaton HFW High Current Flat Wire Inductors use high efficiency magnetic materials on preformed flat wire coils that allow for higher power density and lower losses than traditional inductors. Eaton’s HFW family is suitable for high current applications from 5 to 100 amps in less space than traditional round wire alternatives. They’re offered in 22 and 28 millimeter standard SMT footprints with heights ranging from 10 to 18 millimeters, enabling exceptional power density. They’re available from 2 to 33 microhenries with low DCR and low losses at higher frequencies. They feature a robust ferrite core with self-leaded terminations for improved mechanical and thermal performance. They’re also magnetically shielded to reduce the effects of EMI. Eaton HFW High Current Flat Wire Inductors are ideal for new generation, high-efficiency DC-DC converters in computing, medical, industrial, renewable energy, and other applications.
Electronic components Similar Videos
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.