How It Works - Model 950B Offset Duplex Strainer - Eaton Filtration
1:28
This short animation shows the working method of Eaton’s Model 950B Offset Duplex Strainer. The Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves.
This short animation shows the working method of Eaton’s Model 950B Offset Duplex Strainer. The Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves.
Filtration Similar Videos
-
How It Works - Bag Filter Housing Opening Mechanism Comparison - Eaton Filtration
1:48
The QIC-LOCK opening mechanism for MAXILINE multi-bag filter housings is the answer to users' demands who work in an environment where productivity and safety are the key priorities.
-
How It Works - LALVIN GO-FERM STEROL FLASH - Eaton Filtration
0:57
LALVIN GoFerm Sterol Flash ist ein spezieller Hefenährstoff zur Rehydrierung von Trockenreinzuchthefen. Das Mikrogranulat ist sehr leicht löslich und die Rehydrierung kann bei 15 °C beginnen.
-
How It Works - Tips and Tricks for Installing and Using Eaton Filter Bags - Eaton Filtration
4:35
Tips and Tricks for Installing and Using Eaton Filter Bags