How It Works - Model 950B Offset Duplex Strainer - Eaton Filtration
1:28
This short animation shows the working method of Eaton’s Model 950B Offset Duplex Strainer. The Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves.
This short animation shows the working method of Eaton’s Model 950B Offset Duplex Strainer. The Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves.
Filtration Similar Videos
-
How It Works - How to correctly install a Filter Bag with help of the Bag Positioner - Eaton Filtration
2:18
How to correctly install a Filter Bag with help of the Bag Positioner
-
How It Works - MAX-LOAD - The Ultimate High-Capacity Needle felt Filter Bag Solution - Eaton Filtration
2:35
MAX-LOAD pleated filter bags are manufactured from nominal rated polypropylene or polyester extended-life needle felt.
-
How It Works - LALVIN GO-FERM STEROL FLASH - Eaton Filtration
0:57
LALVIN GoFerm Sterol Flash ist ein spezieller Hefenährstoff zur Rehydrierung von Trockenreinzuchthefen. Das Mikrogranulat ist sehr leicht löslich und die Rehydrierung kann bei 15 °C beginnen.