Eaton's Fuller Advantage Automated Transmission: Features and Benefits
10:09
Eaton's Fuller Advantage automated transmission provides optimized performance, uses less oil, and is up to 82 lbs lighter.
Truck products - all
Eaton's Fuller Advantage Automated Transmission: Features and Benefits
Eaton's Fuller Advantage automated transmission provides optimized performance, uses less oil, and is up to 82 lbs lighter.
Truck products - all Similar Videos
Similar Videos
-
Professional Shifting - 5 & 6-Speed
3:10
Instruction on shifting Eaton's 5- and 6-speed manual transmissions for medium-duty commercial vehicles.
-
Eaton Cummins Endurant automated transmission overview
2:47
The Endurant transmission features a fluid pressure sensor and clutch life prognostics that protect your investment and make it easy to maintain. Available in single and dual PTO models, it can haul up to 110,000 pounds GCW.
-
Professional Shifting - Fuller Advantage and FR Series 10 Speed
1:55
Professional shifting for Eaton's FR Series 10-speed manual transmissions for linehaul applications.