-
Eaton’s new pipe shield installs up to 60% faster
1:13
Eaton’s Snap ‘N Shield support installs up to 60% faster than traditional metal shields.
-
Stop fumbling with multiple strut fittings – there’s a better solution
0:45
B-Line series pre-assembled fittings ship as one complete unit combining the spring nut, washer and fitting to reduce complexity and speed installation on the job site.
-
Faster and safer installs for low voltage cable pathways with B-Line series j-hooks
0:42
B-Line series j-hooks feature a recessed fastener to help keep mounting support from interfering with cable load area. Color ID clips available for cable pathway identification.
-
Faster installs with TOLCO one-hole hanger and restraint
1:02
Tolco Fig. 22L2 supports CPVC and IPS piping to concrete and has no compression value on CPVC systems.
-
Buzznut time saving strut fitting solution
0:44
Buzznut slip-on lock nut washer locks into place at any point along threaded rod, making trapeze installations a breeze.
-
Save time with pre-assembled B-Line series solutions
0:58
B-Line series BB2-16T adjustable telescoping bracket and BB2TSC mounting clip can be pre-assembled for faster rough in installation.
-
Eaton's B-Line series Snap 'N Shield pipe support installation
0:30
The Eaton B-Line series Snap 'N Shield features a snap-on design that installs up to 60% faster than metal shield installation of insulated pipe.
-
The BB5-HF hands-free box support stud bracket can help reduce installation labor
1:22
The BB5-HF hands-free box support stud bracket holds itself in place while screws are applied. This process saves up to 15 seconds per cycle.
-
J-Hook Color ID Clip
0:52
The J-Hook Color ID Clip fits easily onto B-Line J-Hooks which allows for visual verification that cables are installed correctly in their designated pathways.
-
Snap ‘N Shield pipe support system
2:01
When it comes to a fast, easy way to protect pipe insulation, Eaton’s new enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields.
-
B-Line series submittal builder instructional video
0:50
Submittal builder video demonstration
- Next Page