-
Vacuum interrupter technology
8:21
Vacuum interrupters are switching devices that use separable contacts in an enclosed vacuum-tight chamber. The operation of the contacts initiates the ionization process; however, the sealed vacuum chamber safely quenches the arc.
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.
-
CL-7 voltage regulator control
13:35
The easy-to-use intelligent CL-7 control is built to easily adapt to emerging changes you can expect from your system.
-
Everything as a Grid: Meeting the energy demands of the future
7:33
Electrification and digitalization are increasing energy demands. However, the energy transition along with Eaton’s Everything as a Grid approach creates an opportunity to increase grid resiliency while reducing carbon footprint and energy costs.
-
Everything as a Grid: Meeting the energy demands of factories
6:47
Advancements in technology offer factories greater monitoring and control capabilities but increase the need for clean and consistent power. Eaton’s Everything as a Grid approach can provide that energy while also reducing downtime and energy costs.
-
Everything as a Grid: Meeting the energy demands of homes
9:25
Advancements in renewables, energy storage and digitalization make it easier for homeowners to reduce their energy costs. The energy transition is also empowering them to convert their homes into energy hubs to support and stabilize the power grid.
-
Everything as a Grid: Meeting the energy demands of buildings
9:23
With Eaton’s Everything as a Grid approach, buildings can be reimagined as energy producers in support of the power grid. This allows buildings to increase efficiency, resiliency and create revenue streams all while reducing their carbon footprint.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Locating motor ground faults with intelligent motor control on high-resistance grounded (HRG) systems
7:53
Application engineer Yzhi Alexander demonstrates the pulse detection feature in Eaton's Power Xpert C445 intelligent motor management relay. Within a high resistance grounding (HRG) system, the Power Xpert C445 can monitor and detect ground faults.
-
Eaton DS-VFI transformer
3:06
Eaton’s Cooper Power series Dual Source VFI (DS-VFI) transformer provides automatic source recovery, built-in overcurrent protection and grid automation schemes for the modern electrical distribution system.
-
IBEW interview and PSEC tour - What works for me
49:04
Director of Eaton's Power Systems Experience Centers, Dan Carnovale, is interviewed by Laticia López of the International Brotherhood of Electrical Workers (IBEW). This is part of the IBEW's "What works for me" series.
- Next Page