-
Vacuum interrupter technology
8:21
Vacuum interrupters are switching devices that use separable contacts in an enclosed vacuum-tight chamber. The operation of the contacts initiates the ionization process; however, the sealed vacuum chamber safely quenches the arc.
-
Eaton Rack PDU G4
1:28
Eaton's Rack PDU G4. This video presents the innovative features and cutting-edge technology of the Rack PDU G4, designed to revolutionize power distribution in data centers and IT environments.
-
Eaton 93PM 480V Service Life Extension Program (SLEP)
1:55
Eaton's Service Life Extension Program enables customers with aging units to reset the clock and avoid the risks of electronics wear-out failures. Watch this short video to see how Eaton engineers perform a 93PM 480V UPS SLEP.
-
Eaton 93PM 208V Service Life Extension Program (SLEP)
1:38
Eaton's Service Life Extension Program enables customers with aging units to reset the clock and avoid the risks of electronics wear-out failures. Watch this short video to see how Eaton engineers perform a 93PM 208V UPS SLEP.
-
The Eaton Gigabit Network Card for cybersecurity
1:19
As a leader in UPSs (uninterruptible power supplies), Eaton launched the Gigabit Network Card for additional cybersecurity and also faster speeds.
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.
-
Things you can only see at Eaton's Houston PSEC
9:06
Overview of the Houston Power Systems Experience Center where you can see an array of power systems in full-scale application environments.
-
Ohmic voltage sensing (OVS) systems for medium-voltage switchgear
5:30
Ohmic voltage sensing systems can mitigate primary switching transients and resonance problems in applications requiring voltage transformers (VTs).
-
KwikRail cable tray straight sections (music only)
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
KwikRail cable tray features (music only)
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.
-
KwikRail cable tray overview (music only)
0:15
KwikRail cable tray overview
- Next Page