-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
Supercharge your knowledge: exploring supercapacitors - overview and selection insights
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
Electric vehicle charging
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.
-
POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
Coin cell supercapacitors for real-time clock (RTC) backup
1:06
Eaton coin cell supercapacitors are ideal for providing backup power for real-time clocks, volatile memory, and other applications.
-
MFBA2V and MFBA3V Chip Ferrite Beads
1:05
Eaton MFBA2V and MFBA3V automotive-grade chip ferrite beads feature a robust multilayer construction with proprietary materials to minimize high frequency electrical noise in EMI-sensitive applications.
-
HFW High Current Flat Wire Inductors
1:03
Eaton HFW High Current Flat Wire Inductors use high efficiency magnetic materials on preformed flat wire coils that allow for higher power density and lower losses than traditional inductors.
- Next Page