-
Eaton MPIA automotive inductor overview
1:11
Eaton‘s MPIA inductor is the latest advancement in low profile power magnetics designed to meet automotive electronics highest power density and thermal handling requirements.
-
NTC Thermistor products from Eaton
1:26
Eaton offers glass-sealed NDBG and NRBG, resin-sealed NRBE, NRM, and NRL thermistors as well as the printed circuit board SMD NTC thermistors that are optimized for a range of functions from temperature measurement to temperature compensation.
-
What are NTC thermistors?
2:30
Negative Temperature Coefficient thermally sensitive resistor, or NTC thermistor, exhibits a sharp decrease in resistance as temperature rises. Thermistors are ceramic semiconductors manufactured by sintering metal oxide compounds at high temps.
-
伊顿 TVS 瞬态电压抑制二极管 ESD 静电抑制器
1:13
伊顿 TVS 瞬态电压抑制二极管 ESD 静电抑制器为敏感集成电路和高速接口提供快速且可靠的保护。它们采用极低的钳位电压,以纳秒为工作单位,可提供 3.3 V 至 70 V 的反向截止电压,电容低至 0.07 pF,非常适合 10 Gbps 以太网、Type-C USB、USB 3 和其他高速接口的保护。
-
Eaton MOVTP metal oxide varistors overview
1:24
The combination of the metal oxide varistor with a thermal fuse element allows the MOVTP to protect circuits from over-voltage transients while also preventing the device from reaching thermal runaway in the event of a sustained over-voltage event.
-
Automotive multilayered chip varistors (AMLV) overview
1:22
AMLV varistors provide excellent ESD suppression and electrical transient conduction. They are AEC-Q200 qualified with working voltages up to 56 Volts DC and 40 Volts AC.
-
Automotive TVS Diodes
1:08
Eaton’s automotive and high reliability TVS Diodes provide overvoltage protection with very fast response times, low clamping voltage and high peak current capability, making them ideal for protecting critical circuits.
-
Eaton PHVL Low Leakage Supercapacitor Packs - German
1:18
Eaton PHVL Low Leakage Supercapacitor Packs - German
-
PTSA Resettable Automotive PPTC Fuses
1:02
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses.
-
Bussmann PTSLR surface mount low resistance PTC resettable fuses
1:04
Eaton Bussmann series PTSLR surface mount resettable PPTC fuses provide overcurrent protection for consumer and industrial applications like battery packs, charging and data ports (USB) and small DC motors
-
What are semi-shielded inductors?
1:59
Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs.
- Next Page