PowerXL Variable Frequency Drives DC1 and DA1 – EN
2:20
Eaton has the right drive control technology for your needs! With the installation of DC1 and DA1 variable frequency drives you can benefits from their energy-efficient use in different applications. www.eaton.eu/dc1 www.eaton.eu/da1 For more information visit https://www.eaton.com/da1 For more information visit https://www.eaton.com/dc1
Eaton has the right drive control technology for your needs! With the installation of DC1 and DA1 variable frequency drives you can benefits from their energy-efficient use in different applications. www.eaton.eu/dc1 www.eaton.eu/da1 For more information visit https://www.eaton.com/da1 For more information visit https://www.eaton.com/dc1
Related videos for "DA1"
-
Electro Install 2021 Огляд перетворювачі частоти та пристроїв планого пуску
7:49
Під час електротехнічної виставки Electro Install 2021 наш експер з електроприводу Ярослав Степаненко розповів про перетворювачі частоти та пристрої плавного пуску, які Eaton Україна продає в Україні.
-
PowerXL DA1 Frequenzumrichter: Inbetriebnahme eines PM-Motors
10:30
Dieses Tutorial zeigt die Inbetriebnahme eines Permanent-Magnet-Motors mit dem PowerXL DA1 Frequenzumrichter.
-
Looking for variable frequency drives DC1 and DA1 which can be used in harsh environments?
2:10
PowerXL DC1 and DA1 variable frequency drives are available with an IP66/ NEMA 4x degree of protection and outdoor rating. The drives can be used in areas with moisture, dust, or contaminants without hesitation.