Soft Starter DS7 up to 32 A
2:35
The soft starter DS7 is ideal for pumps, fans and small conveyor applications. It is a fully integral element in the xStart system. The DS7 replaces the mechanical contactor and extends the "motor soft start" function.
Featured Videos
Soft Starter DS7 up to 32 A
The soft starter DS7 is ideal for pumps, fans and small conveyor applications. It is a fully integral element in the xStart system. The DS7 replaces the mechanical contactor and extends the "motor soft start" function.