Champ® MLL Linear LED Vibration Test
0:37
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
Related videos for "class 2 "
-
NEC article 500 hazardous locations explained: defining the division system
8:52
Hazardous locations: Eaton Power Systems Experience Center (PSEC) engineer discusses hazardous location division system as required in NEC article 500.
-
Distributed Low Voltage Power
1:27
At the heart of Eaton's Distributed Low-Voltage Power System is the low-voltage power module which converts line voltage alternating current to multiple Class 2 low-voltage circuits to power and control LED light fixtures.
-
Eaton PDI PowerHub 2
4:00
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class.