Champ® MLL Linear LED Vibration Test
0:37
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
Related videos for "hazardous"
-
Monitoring electrical assets in hazardous environments with Brightlayer Industrial suite solutions
0:15
Increase the mean time between failures and reduce unplanned downtime when you monitor the condition and performance of electrical assets operating in hazardous environments with solutions from the Brightlayer Industrial suite.
-
Eaton's Hazardous Area Communications (Exhibition Version)
2:44
Eaton's products for hazardous and harsh environments service a huge range of industrial applications. Highly certified visual and audible signalling, telecommunications and CCTV products are manufactured with the highest quality standards.
-
Ask the Expert: Introducing Eaton's CCTV solutions
2:03
Eaton's CCTV expert showcases Eaton's diverse range of camera stations and full CCTV system solution. With 125+ years in hazardous area applications, Eaton offers highly certified CCTV solutions for enhanced safety.