Champ® MLL Linear LED Vibration Test
0:37
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
Related videos for "vibration"
-
ENR Receptacle Vibration Test
1:49
This video demonstrates the ENR receptacle and ENP plug subjected to a vibration of 25 Hz for 8 hours.
-
Seismic bracing for mechanical, electrical, and plumbing (MEP) | Eaton PSEC
17:47
Seismic bracing is structural support systems designed to allow non-structural systems the ability to resist lateral force caused by earthquakes.
-
Eaton’s Innovative Clutch Vibration Dampening: Smooth Driveline
1:32
Discover how Eaton’s clutch vibration dampening tech transforms driveline performance.