Champ® MLL Linear LED Vibration Test
0:37
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
Related videos for "vibration"
-
Pauluhn™ DLL Linear LED Luminaire Vibration Test
0:37
This video demonstrates our Pauluhn DLL Linear LED Luminaire standing up to a vibration test at 5 G-Force.
-
Champ® Pro PLL Linear LED Vibration Test
0:37
This video demonstrates our Champ® Pro PLL Linear LED Luminaire standing up to a vibration test at 5 G-Force.
-
Why vibration isolation is important?
3:01
Why vibration isolation is important?