Eaton's Power Xpert instruction video Switching ON cable earthing
2:05
The FMX is Eaton's IEC single busbar, solid / air insulated medium voltage switchgear up to 24 kV. The video shows an instruction how to switch ON cable earthing of FMX. For more information visit https://www.eaton.com/meters
The FMX is Eaton's IEC single busbar, solid / air insulated medium voltage switchgear up to 24 kV. The video shows an instruction how to switch ON cable earthing of FMX. For more information visit https://www.eaton.com/meters
Related videos for "kV"
-
Power Xpert XGIS gas-insulated medium-voltage switchgear
1:00
Eaton's Power Xpert XGIS gas-insulated switchgear is design to meet the precise demands of your application. Rated up to 38 kV and 2500 A continuous, Power Xpert XGIS offers enhanced safety and reduced maintenance in a smaller footprint.
-
Xiria NGX - Przejdź na naturalne powietrze
5:09
Nowa modułowa rozdzielnica rozdziału wtórnego firmy Eaton dla zastosowań w sieciach dystrybucyjnych w unikalny sposób łączy w sobie wartości znamionowe do 24 kV - 1250 A - 25 kA
-
Xiria NGX - Make the switch to natural air
3:53
Eaton’s new modular switchgear for high-end secondary applications in distribution grids uniquely combines up to 24 kV - 1250 A - 25 kA ratings with safe, reliable, natural air technology without overpressure.