Eaton's Power Xpert instruction video Manual Operation
1:30
The FMX is Eaton's IEC single busbar, solid / air insulated medium voltage switchgear up to 24 kV. The video shows an instruction how to operate FMX manually. For more information visit https://www.eaton.com/meters
The FMX is Eaton's IEC single busbar, solid / air insulated medium voltage switchgear up to 24 kV. The video shows an instruction how to operate FMX manually. For more information visit https://www.eaton.com/meters
Related videos for "kV"
-
Power Xpert XGIS gas-insulated medium-voltage switchgear
1:00
Eaton's Power Xpert XGIS gas-insulated switchgear is design to meet the precise demands of your application. Rated up to 38 kV and 2500 A continuous, Power Xpert XGIS offers enhanced safety and reduced maintenance in a smaller footprint.
-
Medium-voltage (MV) air insulated and gas insulated switchgear explained
8:45
Medium voltage air insulated and gas insulated switchgear at Eaton's Power Systems Experience Center. Matt Koepke explains advantage and application considerations for large power systems including commercial, industrial and utility systems.
-
Xiria NGX - Make the switch to natural air
5:13
Eaton’s new modular switchgear for high-end secondary applications in distribution grids uniquely combines up to 24 kV - 1250 A - 25 kA ratings with safe, reliable, natural air technology without overpressure.