CT-2-Understanding Codes and Standards for Cable Ladder
7:55
Understanding codes and standards for cable ladder. Training covers which organizations are involved and the role they play, when third-party organizations are integrated into the design and installation of cable tray systems, and how to identify what standards and tests are required geographically. 0:44 Overview of major organizations 1:38 NEMA overview 2:15 Primary cable tray standards throughout the world 2:55 Independent 3rd party organizations 3:33 Underwriters Laboratories 4:34 Types of testing required for cable tray manufacturers 4:59 Third party project process 6:37 Where NEMA standards are applied
Understanding codes and standards for cable ladder. Training covers which organizations are involved and the role they play, when third-party organizations are integrated into the design and installation of cable tray systems, and how to identify what standards and tests are required geographically. 0:44 Overview of major organizations 1:38 NEMA overview 2:15 Primary cable tray standards throughout the world 2:55 Independent 3rd party organizations 3:33 Underwriters Laboratories 4:34 Types of testing required for cable tray manufacturers 4:59 Third party project process 6:37 Where NEMA standards are applied
Related videos for "type 4"
-
Appairage Centrale Type 4 Radio - Répéteur
1:42
Découvrez à travers ce guide vidéo, la démarche pour retirer le répéteur de votre centrale Type 4 radio grâce à la fonction désappairage. Pour plus : https://www.eaton.com/fr/fr-fr/catalog/Systems-de-detection-d-incendie/marque-nf-type-4-radio.html
-
High voltage fuse holders from Eaton
1:02
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications.
-
Nouvelle Alarme Incendie Type 4 Radio Evolution Eaton-Nugelec (version longue)
2:38
Découvrez la nouvelle alarme Incendie Type 4 Radio Evolution Eaton, qui s'adaptera à tout vos projets grâce à sa technologie adressable et à sa portée radio importante. Elle divisera par 5 le temps d'installation face à un système traditionnel.