Terminator™ II TMCX Cable Glands Overview
2:59
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:07 Components 0:51 Garter spring 1:00 Environmental seal 1:09 Anti-rotational feature 1:18 Basic cable prep 1:27 Installation 1:54 Chico Liquid Seal 2:43 Explosion diagram
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:07 Components 0:51 Garter spring 1:00 Environmental seal 1:09 Anti-rotational feature 1:18 Basic cable prep 1:27 Installation 1:54 Chico Liquid Seal 2:43 Explosion diagram
Related videos for "1"
-
High voltage fuse holders from Eaton
1:02
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications.
-
ADE 1F2 Cable Gland Installation Video
2:08
This video shows the assembly of an ADE 1F2 cable gland with non-armoured cable.
-
How to install Capri ADE 4F cable gland with armoured cable
2:19
This video shows the assembly of an ADE 4F cable gland with armoured cable.