Terminator™ II TMCX Cable Glands Overview
2:59
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:07 Components 0:51 Garter spring 1:00 Environmental seal 1:09 Anti-rotational feature 1:18 Basic cable prep 1:27 Installation 1:54 Chico Liquid Seal 2:43 Explosion diagram
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:07 Components 0:51 Garter spring 1:00 Environmental seal 1:09 Anti-rotational feature 1:18 Basic cable prep 1:27 Installation 1:54 Chico Liquid Seal 2:43 Explosion diagram
Related videos for "1"
-
E-Config - Eaton configuration tool
2:05:07
E-CONFIG is an independent software system designed to prepare price information, technical specifications, offers, orders, product configurations and designs of Eaton distribution boards. The software can also be used to find the price of a product.
-
High voltage fuse holders from Eaton
1:02
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications.
-
NEC article 500 hazardous locations explained: defining the division system
8:52
Hazardous locations: Eaton Power Systems Experience Center (PSEC) engineer discusses hazardous location division system as required in NEC article 500.