Terminator™ II TMCX Cable Gland Installation
4:28
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Related videos for "3"
-
Single-phase (1-phase) and three-phase (3-phase) electrical power systems
9:20
Single phase (1 phase) and three phase (3 phase) electricity are cornerstones of AC electrical systems. We explain how they operate, balanced and unbalanced systems, and applications for both electrical systems
-
Webinar om xDigital F-type
20:53
Eatons type F jordfeilautomat tilfredstiller NEK 400 punkt 531.2.3.3 sitt krav for riktig valg av jordfeilbeskyttelse for energieffektive apparater.
-
AG Drive Demo - 1-Phase Input 3-Phase Output VFD Applications
6:17
The AG or agricultural drive demo at Eaton's Power Systems Experience Center illustrates how a variable frequency drive (VFD) can be operated with a 1-phase input and 3-phase output for 3-phase motor applications where only 1-phase power is available