Terminator™ II TMCX Cable Gland Installation
4:28
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Related videos for "chico"
-
Chico® SpeedSeal™ product use and installation instructions- Full Video
8:21
Install a reliable seal in five minutes - every time. Chico SpeedSeal compound comes in a self-contained applicator kit that eliminates the need for measuring before mixing. Just pump to mix, inject, replace the plug, and the fitting is sealed.
-
Chico® SpeedSeal™ Installation Instructions- Shortened
1:33
Install a reliable seal in five minutes - every time. Chico SpeedSeal compound comes in a self-contained applicator kit that eliminates the need for measuring before mixing. Just pump to mix, inject, replace the plug, and the fitting is sealed.
-
Terminator™ II TMCX Cable Glands Overview
2:59
Animated overview of Eaton's Crouse-Hinds' Terminator™ II TMCX cable gland detailing installation and explosionproof design features.