Terminator™ II TMCX Cable Gland Installation
4:28
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Related videos for "CROUSE"
-
Champ LED Wall Pack Hose Test
0:43
This video demonstrates a UL hose test on a Crouse-Hinds series Champ LED wall pack. Passing this test was required to achieve its NEMA 4X rating. This test was performed at the Eaton's Crouse-Hinds UL Certified Testing Lab.
-
Installation and Maintenance of Sealing Fittings
20:00
This video demonstrates the installation and maintenance of sealing fittings with a variety of different fittings and what needs to be done to ensure they are properly installed and maintained.
-
Crouse-Hinds series Champ LED Wall Pack Fixture
1:45
Crouse-Hinds series Champ CPMV LED wallpacks provide industry-leading performance and reliability for outdoor area and site lighting. Our CPMV LED family has three models that provide lighting for today’s harsh and hazardous industrial applications.