Terminator™ II TMCX Cable Gland Installation
4:28
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Related videos for "1"
- 
  
    
How to install Capri ADE 4F cable gland with armoured cable
2:19
This video shows the assembly of an ADE 4F cable gland with armoured cable.
 - 
  
    
High voltage fuse holders from Eaton
1:02
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications.
 - 
  
    
ADE 1F2 Cable Gland Installation Video
2:08
This video shows the assembly of an ADE 1F2 cable gland with non-armoured cable.