Terminator™ II TMCX Cable Gland Installation
4:28
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Related videos for "3"
-
Eaton xEnergy Serisi Alçak Gerilim Pano Sistemleri
1:05:25
Webinarımızda, Alçak Gerilim Pano Standartları, IEC 61439, IEC60068-3-3, IEC 61641 , Alçak Gerilim Panoları’nın güvenliğini arttıran sistemler ve çözümlerimiz anlatılmıştır.
-
Single-phase (1-phase) and three-phase (3-phase) electrical power systems
9:20
Single phase (1 phase) and three phase (3 phase) electricity are cornerstones of AC electrical systems. We explain how they operate, balanced and unbalanced systems, and applications for both electrical systems
-
[Eaton UPS] 9PX 시리즈 사용법 기초 트레이닝
7:04
Eaton UPS 9PX 시리즈 사용법에 대한 기초 트레이닝 영상입니다.